Menu Search

Pull Handle 100.0 mm M4 Stainless Steel

Pull Handle with a one-piece design. Provides strong and reliable rear mounting with a neat finished appearance.
Item code:

1220493

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 R 160,2432
10 - 19 R 148,0412
20 - 39 R 140,2354
40 + R 124,6662
Standard pack: 2

Order in multiple of 2

Total price:

R 320,49

2 x R 160,2432

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Matt Shotblasted
Handle Material Stainless Steel
Handle Style U Handle
Thread Size M4
Mount Type Threaded Hole
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us