Menu Search

Pull Handle 96.0 mm M4 Stainless Steel

Pull Handle with a one-piece design. Provides strong and reliable rear mounting with a neat finished appearance.
Item code:

1220498

4 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 373,5692
2 - 9 R 159,5767
10 - 19 R 147,4353
20 - 39 R 139,6578
40 + R 126,7946
Standard pack: 2

Order in multiple of 2

Total price:

R 373,57

1 x R 373,5692

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Matt Shotblasted
Handle Material Stainless Steel
Handle Style U Handle
Thread Size M4
Mount Type Threaded Hole
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us