Menu Search

Pull Handles - Through Hole Angled Right Angle

In stock

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Overall Length Handle Material Mount Type Overall Height View
R 482,6176 - R 536,2417 Request the lead time here
733.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 438,4041 - R 487,1157 Request the lead time here
633.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 568,137 - R 631,2635 Request the lead time here
933.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 471,6863 - R 471,6863 Request the lead time here
433.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 416,1183 - R 416,1183 Request the lead time here
333.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 431,3223 - R 479,2469 Request the lead time here
533.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 826,2064 - R 826,2064 Request the lead time here
1033.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 440,4602 - R 564,1256 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
R 522,6884 - R 522,6884 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
R 526,2493 - R 645,5657 8 In stock - Delivery conditions may apply, visit our FAQs
400.0 mm
Aluminium
Threaded
66.0 mm
R 457,8333 - R 583,1491 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
R 488,9432 - R 628,4547 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
R 551,7976 - R 709,2573 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
R 474,0348 - R 609,3242 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
R 503,9326 - R 647,7436 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
R 573,7636 - R 737,51 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
R 472,0918 - R 606,8089 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
R 561,3004 - R 561,3004 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
R 513,4174 - R 659,9281 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487700E

Price Range
R 536,2417 - R 482,6176

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    700.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    733.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487600E

Price Range
R 487,1157 - R 438,4041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    600.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    633.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487900E

Price Range
R 631,2635 - R 568,137

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    900.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    933.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487400E

Price Range
R 471,6863 - R 471,6863

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    433.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487300E

Price Range
R 416,1183 - R 416,1183

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    300.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    333.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487500E

Price Range
R 479,2469 - R 431,3223

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    500.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    533.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

487100E

Price Range
R 826,2064 - R 826,2064

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    1000.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    1033.0 mm
Pull Handle 66.0 mm Threaded Natural

1220507

Price Range
R 564,1256 - R 440,4602

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Natural

1220515

Price Range
R 522,6884 - R 522,6884

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 400.0 mm M8 Aluminium Natural

1220524

Price Range
R 645,5657 - R 526,2493

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 250.0 mm M8 Aluminium Natural

1220511

Price Range
R 583,1491 - R 457,8333

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 350.0 mm M8 Aluminium Natural

1220520

Price Range
R 628,4547 - R 488,9432

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 500.0 mm M8 Aluminium Natural

1220528

Price Range
R 709,2573 - R 551,7976

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Tubular Handle 28.0 mm 250.0 mm Threaded M8 Aluminium Black

1220512

Price Range
R 609,3242 - R 474,0348

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
Tubular Handle 28.0 mm 350.0 mm Threaded M8 Aluminium Black

1220521

Price Range
R 647,7436 - R 503,9326

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
Pull Handle 500.0 mm M8 Aluminium Black

1220529

Price Range
R 737,51 - R 573,7636

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 66.0 mm Threaded Black

1220508

Price Range
R 606,8089 - R 472,0918

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Black

1220516

Price Range
R 561,3004 - R 561,3004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Tubular Handle 28.0 mm 400.0 mm Threaded M8 Aluminium Black

1220525

Price Range
R 659,9281 - R 513,4174

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm