Menu Search

JawLock 2.0 mm (T) 250.0 mm (L) Polypropylene Yellow

JawLock is a smooth round plastic strap with a metal insert locking jaw mechanism. Easy application.
Item code:

1222354

5000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 4,0133
5000 - 9999 R 3,1279
10000 + R 2,6066
Standard pack: 1000

Order in multiple of 1000

Total price:

R 4 013,30

1000 x R 4,0133

Add sample +

Specifications

Imperial
Metric
SKU attributes
Type JawLock
Removability Non tear-off
Body Material Polypropylene
Locking Mechanism Metal Locking Jaw
Colour Yellow
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us