1239511
Quantity | Unit price |
---|---|
1000 + | R 30,6567 |
A | 200.0 mm |
---|---|
A | 7.874 in |
B | 30.0 mm |
B | 1.181 in |
b | 50.0 mm |
b | 1.969 in |
C | 18.0 mm |
C | 0.709 in |
D | 2.0 mm |
D | 0.079 in |
Type | Mini JawLock |
Removability | Side tear-off |
Body Material | Polypropylene |
Locking Mechanism | Metal Locking Jaw |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on +27 (0) 11 314 8750 or email us at sales@essentracomponents.co.za and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.