Menu Search

TeraLock 7.0 mm 300.0 mm 1.7 mm Non tear-off Polypropylene Red

Maxi JawLock is a smooth round plastic strap with a metal insert locking jaw mechanism.
Item code:

1300571

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 1,392
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 392,00

1000 x R 1,392

Add sample +

Specifications

Imperial
Metric
SKU attributes
Type TeraLock
Removability Non tear-off
Body Material Polypropylene
Locking Mechanism Metal Locking Jaw
Colour Red
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us