Menu Search

Hand Switch Double Headed 30.0 mm 1NO & 1NC 4 A Red;Green

IP50 Push-push panel mount button made to fit a 22mm cut out. De-selected side sticks out to indicate selection
Item code:

1339731

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 7 R 913,80
8 - 23 R 429,701
24 + R 390,2866
Standard pack: 8

Order any quantity

Total price:

R 913,80

1 x R 913,80

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Button Type Extended Button
Colour Red;Green
Circuit Arrangement Type 1NO & 1NC
Type Double Headed
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us