Menu Search

Soft Knurled Cap 29.0 mm 17.2 mm Blue TPE

Soft Knurled Cap offers simple protection for UNF threads with a knurled exterior to provide a better grip for a tight fit. It is easy to install and remove and can range in operating temperature from -60 °C to 135 °C. Blue made from TPE material.
Item code:

20591908

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 R 1,9798
3000 - 14999 R 1,4142
15000 + R 1,2727
Standard pack: 3000

Order in multiple of 300

Total price:

R 593,94

300 x R 1,9798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard UNF Threads
Thread Size 1" x 14
Colour Blue
Full Material Thermoplastic Elastomer (SEBS)
Type 2
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us