Menu Search

Stacking Buffer 15.0 mm 4.0 mm Transparent PVC

Made from Transparent PVC these Stacking Buffers are ideal for glass shelf and table-top supports. Concave head provides a light suction effect.
Item code:

1251324

6604 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 4,2207
5000 + R 1,6028
Standard pack: 5000

Order in multiple of 500

Total price:

R 2 110,35

500 x R 4,2207

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stacking Buffer
Colour Transparent
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us