Menu Search

Stacking Buffer 6.0 mm 6.5 mm Black PVC

Made from Black PVC these Stacking Buffers have a simple push-fit design. They are ideally used for stacking chairs.
Item code:

1251325

4267 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 2,6985
1000 + R 1,0289
Standard pack: 1000

Order in multiple of 100

Total price:

R 269,85

100 x R 2,6985

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stacking Buffer
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Product 1251325 replaces:

Stacking Buffer - Insert Type - Push Fit ; Head Diameter - 14.0 mm | 0.551 in ; Head Height - 6.5 mm | 0.256 in
Item code: 465455

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us