Menu Search

Stacking Buffer 12.0 mm 3.8 mm Black PVC

Made from Black PVC these Stacking Buffers have a simple push-fit design. They are ideally used for stacking chairs.
Item code:

1287139

19436 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,9297
5000 + R 0,9189
Standard pack: 5000

Order in multiple of 500

Total price:

R 964,85

500 x R 1,9297

Add sample +

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stacking Buffer
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926909790

Product 1287139 replaces:

Stacking Buffer - Insert Type - Push Fit ; Head Diameter - 12.0 mm | 0.472 in ; Head Height - 3.8 mm | 0.15 in
Item code: 462144

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us