Menu Search

Saddle Feet Rectangular 38.1 x 19.1 mm 38.1 mm PE

Black Polyethylene (PE) Stand-off Feet externally fir on to chair legs or tubular frames creating a sturdy base.
Item code:

199219

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 24,767
1000 + R 7,1998
Standard pack: 1000

Order in multiple of 100

Total price:

R 2 476,70

100 x R 24,767

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Push On Foot
Colour Black
Base Shape Rectangular
Base Material PE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us