Menu Search

End Tip 25.0 mm 5.0 mm PVC Black

Ferrules to suit right-angled and flat bars. Can be used as feet. Ridge on edge of angled base provides extra stability. Protects floor surfaces. Made from Black Polyvinyle Chloride (PVC).
Item code:

465361

44 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 R 4,9276
2500 + R 3,311
Standard pack: 2500

Order in multiple of 250

Total price:

R 1 231,90

250 x R 4,9276

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Flat Bar Base
Colour Black
Base Shape Rectangular
Base Material PVC
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us