Menu Search

Walking Aid Feet 19.0 mm 51.5 mm Rubber Grey

Push Fit Bumper Feet protect floors and tube ends. Made from Grey Rubber.
Item code:

497454

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 84,6206
200 + R 39,085
Standard pack: 200

Order in multiple of 20

Total price:

R 1 692,41

20 x R 84,6206

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Walking Aid Foot
Colour Grey
Base Shape Round
Base Material Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us