Menu Search

Walking Aid Feet 19.0 mm 39.0 mm Rubber Black

Push Fit Bumper Feet protect floors and tube ends. Made from Black Rubber.
Item code:

497456

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 21,2067
500 + R 19,472
Standard pack: 500

Order in multiple of 50

Total price:

R 1 060,34

50 x R 21,2067

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Walking Aid Foot
Colour Black
Base Shape Round
Base Material Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us