Menu Search

Gripneck Feet 10.3 mm 2.0 mm 4.5 mm PVC

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black PVC.
Item code:

50493

293 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 3,3074
5000 + R 1,3018
Standard pack: 5000

Order in multiple of 500

Total price:

R 1 653,70

500 x R 3,3074

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Grommet Foot
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us