Menu Search

Stopper 12.7 mm 6.4 mm PA Natural

Flat Headed Stem Bumpers Fits into holes to protect floors and tube ends, designed to rest against a flat or tangent surface. Made from Black Polyamide (PA).
Item code:

BFS015A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1100 - 10999 R 3,3538
11000 + R 1,7441
Standard pack: 11000

Order in multiple of 1100

Total price:

R 3 689,18

1100 x R 3,3538

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Flat Head Stem Bumper
Colour Natural
Base Shape Round
Base Material Nylon
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us