Menu Search

Stopper 12.7 mm 3.2 mm PA Black

Flat Headed Stem Bumpers Fits into holes to protect floors and tube ends, designed to rest against a flat or tangent surface. Made from Black Low Density Polyethylene (LDPE).
Item code:

BFSA035A

13902 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
900 - 8999 R 2,7687
9000 + R 2,517
Standard pack: 9000

Order in multiple of 900

Total price:

R 2 491,83

900 x R 2,7687

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Flat Head Stem Bumper
Colour Black
Base Shape Round
Base Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us