Menu Search

Push Fit Feet Round 30.0 mm 30 PE Black

Black LDPE Stand-Off Round Feet are used to protect floor surfaces.
Item code:

HIR320-15B

306 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 98,0361
500 + R 33,1673
Standard pack: 500

Order in multiple of 50

Total price:

R 4 901,81

50 x R 98,0361

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Push On Foot
Colour Black
Base Shape Round
Base Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us