Menu Search

Push Fit Feet Round 25.0 mm 1.2 PE Black

Black LDPE Stand-Off Round Feet are used to protect floor surfaces.
Item code:

HIS250-RB

3750 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 - 1249 R 47,8446
1250 + R 22,7831
Standard pack: 1250

Order in multiple of 125

Total price:

R 5 980,58

125 x R 47,8446

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stand-Off Square Feet
Colour Black
Base Shape Round
Base Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us