Menu Search

Push-in PCB Supports

In stock

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Panel Thickness A Range All
Hole Diameter B All
18 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 3,206 - R 3,5622 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
22.2 mm
R 2,2694 - R 2,5214 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
12.7 mm
R 1,9855 - R 2,2062 359153 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
6.4 mm
R 2,7697 - R 3,0773 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
4.8 mm
R 3,1659 - R 3,5175 1475 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
19.1 mm
R 2,1464 - R 2,3849 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
9.5 mm
R 2,0289 - R 2,2544 Request the lead time here
4.0 mm
7.9 mm
0.8 - 2.0 mm
6.4 mm
R 1,4236 - R 2,353 43435 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
19.1 mm
R 3,371 - R 3,7457 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
9.5 mm
R 1,9752 - R 2,1946 105748 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
4.8 mm
R 2,6288 - R 2,921 6008 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
12.7 mm
R 3,4526 - R 3,8362 28000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
0.8 - 2.0 mm
12.7 mm
R 2,4754 - R 2,7504 92062 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
0.8 - 2.0 mm
9.5 mm
R 1,5213 - R 2,5079 315 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
22.2 mm
R 2,4931 - R 2,77 5727 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
11.1 mm
R 2,4479 - R 2,7198 24486 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
0.8 - 2.0 mm
15.9 mm
R 3,3822 - R 3,758 6370 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
15.9 mm
R 2,8663 - R 3,1848 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
6.4 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

BHC-14-01

Price Range
R 3,206 - R 3,5622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

BHC-8-01

Price Range
R 2,2694 - R 2,5214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

BHC-4-01

Price Range
R 1,9855 - R 2,2062

Stock Levels
359153 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

BHC-3-01

Price Range
R 2,7697 - R 3,0773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

BHC-12-01

Price Range
R 3,1659 - R 3,5175

Stock Levels
1475 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

BHC-6-01

Price Range
R 2,1464 - R 2,3849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

BHDL-4-01

Price Range
R 2,0289 - R 2,2544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

BHL-12-01

Price Range
R 1,4236 - R 2,353

Stock Levels
43435 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

BHL-6-01

Price Range
R 3,371 - R 3,7457

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

BHL-3-01

Price Range
R 1,9752 - R 2,1946

Stock Levels
105748 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

BHL-8-01

Price Range
R 2,6288 - R 2,921

Stock Levels
6008 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

BHDL-8-01

Price Range
R 3,4526 - R 3,8362

Stock Levels
28000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

BHDL-6-01

Price Range
R 2,4754 - R 2,7504

Stock Levels
92062 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

BHL-14-01

Price Range
R 1,5213 - R 2,5079

Stock Levels
315 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

BHL-7-01

Price Range
R 2,4931 - R 2,77

Stock Levels
5727 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

BHDL-10-01

Price Range
R 2,4479 - R 2,7198

Stock Levels
24486 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

BHL-10-01

Price Range
R 3,3822 - R 3,758

Stock Levels
6370 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

BHL-4-01

Price Range
R 2,8663 - R 3,1848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm