These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
R 3,3822 - R 3,758 | 6370 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.626 in
15.9 mm
|
||
R 2,8663 - R 3,1848 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.252 in
6.4 mm
|
||
R 2,4754 - R 2,7504 | 92062 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
|
0.374 in
9.5 mm
|
||
R 1,5213 - R 2,5079 | 315 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.874 in
22.2 mm
|
||
R 2,4931 - R 2,77 | 5727 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.437 in
11.1 mm
|
||
R 3,206 - R 3,5622 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.874 in
22.2 mm
|
||
R 2,2694 - R 2,5214 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.5 in
12.7 mm
|
||
R 1,9855 - R 2,2062 | 359153 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.252 in
6.4 mm
|
||
R 3,1659 - R 3,5175 | 1475 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.752 in
19.1 mm
|
||
R 2,1464 - R 2,3849 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.374 in
9.5 mm
|
||
R 2,7697 - R 3,0773 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.189 in
4.8 mm
|
||
R 2,0289 - R 2,2544 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
|
0.252 in
6.4 mm
|
||
R 1,4236 - R 2,353 | 43435 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.752 in
19.1 mm
|
||
R 3,371 - R 3,7457 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.374 in
9.5 mm
|
||
R 2,4479 - R 2,7198 | 24486 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
|
0.626 in
15.9 mm
|
||
R 1,9752 - R 2,1946 | 105748 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.189 in
4.8 mm
|
||
R 2,6288 - R 2,921 | 6008 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.5 in
12.7 mm
|
||
R 3,4526 - R 3,8362 | 28000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.