Menu Search

Push-in PCB Supports

In production

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 3,4552 - R 3,839 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
19.1 mm
R 3,4991 - R 3,8878 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
22.2 mm
R 2,4768 - R 2,7519 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
12.7 mm
R 2,3426 - R 2,6028 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
9.5 mm
R 2,167 - R 2,4078 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
6.4 mm
R 1,5537 - R 2,568 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
19.1 mm
R 2,1557 - R 2,3952 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
4.8 mm
R 3,6792 - R 4,0881 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
9.5 mm
R 1,6603 - R 2,7372 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
22.2 mm
R 2,7209 - R 3,0232 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
11.1 mm
R 2,8691 - R 3,1879 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
12.7 mm
R 3,7681 - R 4,1869 Request the lead time here
4.0 mm
7.9 mm
0.8 - 2.0 mm
12.7 mm
R 2,2143 - R 2,4604 Request the lead time here
4.0 mm
7.9 mm
0.8 - 2.0 mm
6.4 mm
R 2,7017 - R 3,0017 Request the lead time here
4.0 mm
7.9 mm
0.8 - 2.0 mm
9.5 mm
R 2,6716 - R 2,9684 Request the lead time here
4.0 mm
7.9 mm
0.8 - 2.0 mm
15.9 mm
R 3,6913 - R 4,1015 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
15.9 mm
R 3,1283 - R 3,4759 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
6.4 mm
R 3,0229 - R 3,3586 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
4.8 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10000298

Price Range
R 3,839 - R 3,4552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10000304

Price Range
R 3,8878 - R 3,4991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10000342

Price Range
R 2,7519 - R 2,4768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10000335

Price Range
R 2,6028 - R 2,3426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10000328

Price Range
R 2,4078 - R 2,167

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10000588

Price Range
R 2,568 - R 1,5537

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10000601

Price Range
R 2,3952 - R 2,1557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10000625

Price Range
R 4,0881 - R 3,6792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10000595

Price Range
R 2,7372 - R 1,6603

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10000632

Price Range
R 3,0232 - R 2,7209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10000649

Price Range
R 3,1879 - R 2,8691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10000502

Price Range
R 4,1869 - R 3,7681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10000489

Price Range
R 2,4604 - R 2,2143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10000496

Price Range
R 3,0017 - R 2,7017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10000472

Price Range
R 2,9684 - R 2,6716

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10000571

Price Range
R 4,1015 - R 3,6913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10000618

Price Range
R 3,4759 - R 3,1283

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10000311

Price Range
R 3,3586 - R 3,0229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm