Menu Search

Plug 5.4 mm 12.0 mm LDPE Natural

LDPE Blanking Plug acts as a closure in round panel holes and creates a neat, finished appearance.
Item code:

055005400003

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 1,595
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 595,00

1000 x R 1,595

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us