Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: PE-LD
Colour: Natural, Black, White, Red
Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | D | Colour | Material | H | h | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
R 3,9553 - R 9,0812 | 2305 In stock - Delivery conditions may apply, visit our FAQs |
1.437 in
36.5 mm
|
1.654 in
42.0 mm
|
Natural
|
PE-LD
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||||
R 5,2738 - R 12,1771 | 675 In stock - Delivery conditions may apply, visit our FAQs |
2.028 in
51.5 mm
|
2.165 in
55.0 mm
|
Natural
|
PE-LD
|
0.827 in
21.0 mm
|
0.709 in
18.0 mm
|
||||
R 0,7345 - R 1,6975 | 16447 In stock - Delivery conditions may apply, visit our FAQs |
0.331 in
8.4 mm
|
0.551 in
14.0 mm
|
Natural
|
PE-LD
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||||
R 1,4459 - R 3,3383 | 13451 In stock - Delivery conditions may apply, visit our FAQs |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
Natural
|
PE-LD
|
0.425 in
10.8 mm
|
0.323 in
8.2 mm
|
||||
R 1,9162 - R 2,1877 | 8047 In stock - Delivery conditions may apply, visit our FAQs |
0.421 in
10.7 mm
|
0.551 in
14.0 mm
|
Black
|
PE-LD
|
0.323 in
8.2 mm
|
0.236 in
6.0 mm
|
||||
R 1,9162 - R 2,1877 | 6234 In stock - Delivery conditions may apply, visit our FAQs |
0.539 in
13.7 mm
|
0.787 in
20.0 mm
|
Black
|
PE-LD
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||||
R 2,3181 - R 2,3181 | 842 In stock - Delivery conditions may apply, visit our FAQs |
0.724 in
18.4 mm
|
0.984 in
25.0 mm
|
Black
|
PE-LD
|
0.413 in
10.5 mm
|
0.315 in
8.0 mm
|
||||
R 3,0136 - R 3,0136 | 4011 In stock - Delivery conditions may apply, visit our FAQs |
0.921 in
23.4 mm
|
1.102 in
28.0 mm
|
Black
|
PE-LD
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||||
R 1,595 - R 2,2198 | 11635 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Natural
|
PE-LD
|
0.441 in
11.2 mm
|
0.441 in
11.2 mm
|
||||
R 1,1344 - R 2,6005 | 18057 In stock - Delivery conditions may apply, visit our FAQs |
0.484 in
12.3 mm
|
0.63 in
16.0 mm
|
Natural
|
PE-LD
|
0.354 in
9.0 mm
|
0.276 in
7.0 mm
|
||||
R 4,0423 - R 9,3392 | In production |
1.512 in
38.4 mm
|
1.654 in
42.0 mm
|
Natural
|
PE-LD
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||||
R 7,2152 - R 16,5629 | In production |
2.283 in
58.0 mm
|
2.52 in
64.0 mm
|
Natural
|
PE-LD
|
0.827 in
21.0 mm
|
0.709 in
18.0 mm
|
||||
R 11,4749 - R 29,3076 | 1966 In stock - Delivery conditions may apply, visit our FAQs |
2.756 in
70.0 mm
|
3.071 in
78.0 mm
|
Natural
|
PE-LD
|
0.846 in
21.5 mm
|
0.709 in
18.0 mm
|
||||
R 1,4778 - R 3,3951 | 15138 In stock - Delivery conditions may apply, visit our FAQs |
0.724 in
18.4 mm
|
0.984 in
25.0 mm
|
Natural
|
PE-LD
|
0.413 in
10.5 mm
|
0.315 in
8.0 mm
|
||||
R 1,9162 - R 2,1877 | 738 In stock - Delivery conditions may apply, visit our FAQs |
0.469 in
11.9 mm
|
0.63 in
16.0 mm
|
Black
|
PE-LD
|
0.354 in
9.0 mm
|
0.276 in
7.0 mm
|
||||
R 1,9162 - R 2,1877 | 7505 In stock - Delivery conditions may apply, visit our FAQs |
0.571 in
14.5 mm
|
0.787 in
20.0 mm
|
Black
|
PE-LD
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
||||
R 2,3181 - R 2,3181 | 138 In stock - Delivery conditions may apply, visit our FAQs |
0.76 in
19.3 mm
|
0.984 in
25.0 mm
|
Black
|
PE-LD
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
||||
R 3,9988 - R 3,9988 | 202 In stock - Delivery conditions may apply, visit our FAQs |
0.969 in
24.6 mm
|
1.102 in
28.0 mm
|
Black
|
PE-LD
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||||
R 1,595 - R 2,2198 | 11786 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
Natural
|
PE-LD
|
0.224 in
5.7 mm
|
0.157 in
4.0 mm
|
||||
R 3,4772 - R 3,4772 | 4 In stock - Delivery conditions may apply, visit our FAQs |
1.283 in
32.6 mm
|
1.37 in
34.8 mm
|
Natural
|
PE-LD
|
0.571 in
14.5 mm
|
0.472 in
12.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue