Quantity | Unit price |
---|---|
1000 - 4999 | R 1,7012 |
5000 - 19999 | R 1,5466 |
20000 + | R 1,406 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 25.4 mm |
---|---|
Anchor Length | 1 in |
Head Diameter | 11.4 mm |
Head Diameter | 0.449 in |
Head Height | 4.1 mm |
Head Height | 0.161 in |
Compatible Hole Diameter Range | 5.2 - 5.2 mm |
Compatible Hole Diameter Range | 0.205 - 0.203 in |
Compatible Panel Thickness Range | 25.4 mm |
Compatible Panel Thickness Range | 1 in |
Slot Depth | 1.9 mm |
Slot Depth | 0.075 in |
Overall Height | 29.5 mm |
Overall Height | 1.161 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Round |
Drive Type | Slotted Drive |
Head Style | Slotted Round |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue