497394
Quantity | Unit price |
---|---|
1000 - 2999 | R 3,4238 |
3000 + | R 3,0997 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 18.5 mm |
---|---|
Anchor Length | 0.728 in |
Head Diameter | 5.5 mm |
Head Diameter | 0.217 in |
Head Height | 1.0 mm |
Head Height | 0.039 in |
Compatible Hole Diameter Range | 3.0 - 3 mm |
Compatible Hole Diameter Range | 0.118 - 0.118 in |
Compatible Panel Thickness Range | 4.0 - 16.5 mm |
Compatible Panel Thickness Range | 0.157 - 0.65 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Colour | Translucent |
Full Material | Polypropylene |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 1 |
Rivet Head Shape | Mushroom |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue