BPF-F3T31
Quantity | Unit price |
---|---|
1000 - 4999 | R 6,2276 |
5000 - 9999 | R 3,9733 |
10000 + | R 3,5224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 21.1 mm |
---|---|
Anchor Length | 0.831 in |
Head Diameter | 15.7 mm |
Head Diameter | 0.618 in |
Head Height | 2.3 mm |
Head Height | 0.091 in |
Compatible Hole Diameter Range | 5.0 - 5 mm |
Compatible Hole Diameter Range | 0.197 - 0.197 in |
Compatible Panel Thickness Range | 2.0 - 10.0 mm |
Compatible Panel Thickness Range | 0.079 - 0.394 in |
Overall Height | 23.4 mm |
Overall Height | 0.921 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Rivet Type | Fir Tree |
Type | Type 3 |
Rivet Head Shape | Mushroom |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue