Quantity | Unit price |
---|---|
50 - 249 | R 4,3332 |
250 - 999 | R 3,1502 |
1000 + | R 2,6185 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 4.8 mm |
---|---|
Compatible Hole Diameter | 0.189 in |
Anchor Length | 10.8 mm |
Anchor Length | 0.425 in |
Head Diameter | 8.7 mm |
Head Diameter | 0.343 in |
Head Height | 2.7 mm |
Head Height | 0.106 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Panel Thickness | 6.3 mm |
Panel Thickness | 0.248 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.