093000826102
Quantity | Unit price |
---|---|
250 - 499 | R 4,4927 |
500 - 999 | R 4,2136 |
1000 + | R 3,2433 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.0 mm |
---|---|
Anchor Length | 0.433 in |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Compatible Panel Thickness Range | 4.0 - 8.7 mm |
Compatible Panel Thickness Range | 0.157 - 0.343 in |
Head Diameter | 7.1 mm |
Head Diameter | 0.28 in |
Head Height | 1.2 mm |
Head Height | 0.047 in |
Rivet Type | Spreading |
Rivet Fitting Style | Push-In |
Colour | Grey |
Full Material | Nylon 6/6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.