Menu Search

Push-In Spacer

In stock

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Hole Diameter B Panel Thickness B Range Spacer Length View
R 0,3572 - R 0,6495 Request the lead time here
1.6 mm
12.0 mm
R 2,3168 - R 3,6069 40748 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
10.0 mm
R 1,2756 - R 4,4322 40840 In stock - Delivery conditions may apply, visit our FAQs
3.5 mm
1.2 - 1.7 mm
3.0 mm
R 1,4236 - R 4,9327 Request the lead time here
3.5 mm
1.2 - 1.7 mm
5.0 mm
R 1,6612 - R 2,4193 Request the lead time here
3.5 mm
1.2 - 1.7 mm
7.0 mm
R 3,1355 - R 3,5835 Request the lead time here
0.8 - 1.6 mm
4.0 mm
R 2,486 - R 3,0237 7000 In stock - Delivery conditions may apply, visit our FAQs
0.8 - 1.6 mm
8.0 mm
R 0,8384 - R 1,429 Request the lead time here
1.6 mm
18.0 mm
R 1,337 - R 2,4657 6790 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
7.0 mm
R 2,6148 - R 3,1635 14625 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
14.0 mm
R 1,8702 - R 3,452 7000 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
8.0 mm
R 1,284 - R 1,8419 Request the lead time here
3.5 mm
1.2 - 1.7 mm
3.5 mm
R 1,4161 - R 2,0481 Request the lead time here
3.5 mm
1.2 - 1.7 mm
5.5 mm
R 1,3063 - R 2,4093 18795 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
4.0 mm
R 1,8423 - R 3,3956 88515 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
7.0 mm
R 0,3991 - R 0,7228 3126 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
18.0 mm
R 2,6037 - R 2,893 32586 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
6.0 mm
R 2,486 - R 3,0237 56518 In stock - Delivery conditions may apply, visit our FAQs
0.8 - 1.6 mm
4.0 mm
R 3,0589 - R 3,496 Request the lead time here
0.8 - 1.6 mm
7.0 mm
R 4,11 - R 4,11 Request the lead time here
3.5 mm
1.2 - 1.7 mm
26.0 mm
  • of 2
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

PSD-12M-01

Price Range
R 0,6495 - R 0,3572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 10.0 mm PA UL94 V-0 Natural

PSD-10M-19

Price Range
R 3,6069 - R 2,3168

Stock Levels
40748 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

CBPSW005A

Price Range
R 4,4322 - R 1,2756

Stock Levels
40840 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

CBPSW025A

Price Range
R 4,9327 - R 1,4236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

CBPSW045A

Price Range
R 2,4193 - R 1,6612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

PSE-4M-19

Price Range
R 3,5835 - R 3,1355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

PSE-8M-01

Price Range
R 3,0237 - R 2,486

Stock Levels
7000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 18.0 mm PA UL94 V-0 Natural

PSD-18M-19

Price Range
R 1,429 - R 0,8384

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

PSD-7M-01

Price Range
R 2,4657 - R 1,337

Stock Levels
6790 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 14.0 mm PA UL94 V-2 Natural

PSD-14M-01

Price Range
R 3,1635 - R 2,6148

Stock Levels
14625 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 8.0 mm PA UL94 V-0 Natural

PSD-8M-19

Price Range
R 3,452 - R 1,8702

Stock Levels
7000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 3.5 mm PA UL94 V-2 Natural

CBPSW010A

Price Range
R 1,8419 - R 1,284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 5.5 mm PA UL94 V-2 Natural

CBPSW030A

Price Range
R 2,0481 - R 1,4161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

PSD-4M-01

Price Range
R 2,4093 - R 1,3063

Stock Levels
18795 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 7.0 mm PA UL94 V-0 Natural

PSD-7M-19

Price Range
R 3,3956 - R 1,8423

Stock Levels
88515 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 18.0 mm PA UL94 V-2 Natural

PSD-18M-01

Price Range
R 0,7228 - R 0,3991

Stock Levels
3126 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

PSD-6M-19

Price Range
R 2,893 - R 2,6037

Stock Levels
32586 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness B Range
    1.6 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

PSE-4M-01

Price Range
R 3,0237 - R 2,486

Stock Levels
56518 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 7.0 mm PA UL94 V-0 Natural

PSE-7M-19

Price Range
R 3,496 - R 3,0589

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness B Range
    0.8 - 1.6 mm
Snap Lock Support 26.0 mm PA UL94 V-2 Natural

CBPSW055A

Price Range
R 4,11 - R 4,11

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Hole Diameter B
    3.5 mm