Menu Search

Cable Tie Holder Screw 5.1 mm PA Black

This cable tie mount has a countersunk hole allowing it to be screwed into walls or other assemblies. It then acts as the ideal fixing point for wires and cable bundles. Manufactured from nylon.
Item code:

116000659902

4017 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 3,6022
500 - 999 R 2,5654
1000 + R 1,8343
Standard pack: 100

Order in multiple of 100

Total price:

R 360,22

100 x R 3,6022

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Screw
Compatible Hole Diameter 4.3 mm
Overall Height 8.0 mm
Overall Length 17.0 mm
Overall Width 12.0 mm
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us