Menu Search

Cable Tie Holder Fir Tree 0.190 in PA Natural

Push-in cable tie holders are easy to install and provide great stability to your application. The low profile keeps them out of the way of other important components. This item is manufactured with material rated UL94 V-2.
Item code:

FTH-15-01-M

107658 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 4,6474
5000 - 9999 R 4,3394
10000 + R 4,0874
Standard pack: 1000

Order in multiple of 1000

Total price:

R 4 647,40

1000 x R 4,6474

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Fir Tree
Overall Height 13.1 mm
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Product FTH-15-01-M replaces:

Cable Tie Holder - Natural ; PA ; Compatible Cable Tie Width Range 7.9 mm | 0.311 in
Item code: 23TAPM312344

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us