492869
Quantity | Unit price |
---|---|
5 - 49 | R 859,6337 |
50 + | R 816,6527 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Application(s) | Glass Door |
---|---|
Full Material | Die Cast Zinc Alloy |
Keying | Keyed Different |
Latching Mechanism | Sprung Bolt |
Body Length | 23.0 mm |
Body Length | 0.906 in |
Grip Range | 17.1 mm |
Grip Range | 0.673 in |
Commodity Code | 8301300000 |
Overall Length | 42.0 mm |
Overall Length | 1.654 in |
Overall Thickness | 22.0 mm |
Overall Thickness | 0.866 in |
Overall Width | 22.0 mm |
Overall Width | 0.866 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.