Quantity | Unit price |
---|---|
1 - 49 | R 551,0068 |
50 + | R 317,9497 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Type | Wing Knob, Key Operated Handle |
---|---|
Key Type | Eurokey (5333) |
Grip Range | 14.5 mm |
Grip Range | 0.571 in |
Cam Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Colour | Natural |
Finish | Chrome Plated |
Commodity Code | 8301409000 |
Mounting Hole Length | 20.2 mm |
Mounting Hole Length | 0.795 in |
Knob Height | 20.0 mm |
Knob Height | 0.787 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Full Material | Die Cast Zinc Alloy |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue