Quantity | Unit price |
---|---|
1 - 24 | R 828,1473 |
25 - 249 | R 132,3625 |
250 + | R 121,55 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 11.5 mm |
---|---|
Grip Length | 0.453 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Mounting Hole Length | 31.5 mm |
Mounting Hole Length | 1.24 in |
Cam Length | 62.0 mm |
Cam Length | 2.441 in |
Handle Length | 111.0 mm |
Handle Length | 4.37 in |
Latch Style | Cam Latch |
Keying | Keyed Different |
Key Type | Keyed Different |
Handle Shape | L-Shape |
Mount Type | Screw Mount |
Mounting Orientation | Left Handed |
Finish | Chrome Plated |
Material | Die Cast Zinc Alloy |
Commodity Code | 8301409000 |
Includes | Two keys supplied with each latch |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.