Quantity | Unit price |
---|---|
1 - 24 | R 165,4573 |
25 - 249 | R 105,1371 |
250 + | R 94,5438 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 26.5 mm |
---|---|
Grip Range | 1.043 in |
Grip Length | 26.5 mm |
Grip Length | 1.043 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Handle Length | 111.0 mm |
Handle Length | 4.37 in |
Latch Style | Cam Latch |
Locking Type | Keylocking |
Keying | Keyed Alike |
Key Type | Eurokey (5333) |
Handle Shape | L-Shape |
Mount Type | Screw Mount |
Mounting Orientation | Universal |
Colour | Black |
Material | Die Cast Zinc Alloy |
Commodity Code | 7907000090 |
Includes | No Includes |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.