L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View |
---|---|---|---|---|---|---|---|---|---|---|
R 121,55 - R 828,1473 | Request the lead time here |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
Cam Latch
|
Left Handed
|
Die Cast Zinc Alloy
|
0.453 in
11.5 mm
|
||
R 112,2066 - R 174,5436 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.335 in
8.5 mm
|
||
R 94,5438 - R 165,4573 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
||
R 87,0684 - R 135,4396 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
R 117,0883 - R 117,0883 | 20 In stock - Delivery conditions may apply, visit our FAQs |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.571 in
14.5 mm
|
||
R 91,3056 - R 101,4507 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
R 110,0512 - R 122,2792 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
R 92,3926 - R 102,6586 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
R 88,0673 - R 191,6688 | 39 In stock - Delivery conditions may apply, visit our FAQs |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
||
R 872,5931 - R 872,5931 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
||
111120060E | R 117,0883 - R 117,0883 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.335 in
8.5 mm
|
|
R 872,5931 - R 872,5931 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
||
R 110,1096 - R 122,3441 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
R 96,2107 - R 106,9009 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
1.122 in
28.5 mm
|
||
R 94,5014 - R 105,0014 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
R 110,3869 - R 122,6523 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
R 111,5692 - R 123,9659 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
111120030E | R 117,0883 - R 117,0883 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
|
R 92,9069 - R 144,5221 | 63 In stock - Delivery conditions may apply, visit our FAQs |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.571 in
14.5 mm
|
||
R 91,3056 - R 101,4507 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.