Menu Search

Quarter Turn Lock 14.5 mm 3.0 mm Double Bit Key

Item code:

060111338E

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 222,3509
50 - 4999 R 128,3155
5000 + R 115,4839
Standard pack: 5000

Total price:

R 222,35

1 x R 222,3509

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material Die Cast Zinc Alloy
Finish Chrome Plated
Includes No Includes
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 3.0 mm Double Bit Key
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us