Menu Search

Quarter Turn Lock 28.5 mm 8.0 mm Square Key

Item code:

060112847E

488 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 222,3509
50 - 999 R 128,3155
1000 + R 115,4839
Standard pack: 1000

Order in multiple of 50000

Total price:

R 222,35

1 x R 222,3509

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material Zinc Alloy
Finish Chrome Plated
Includes No Includes
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 8.0 mm Square Key
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us