Menu Search

Quarter Turn Lock 18.5 mm 8.0 mm Triangle Key Chrome

Item code:

060113830E

609 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 222,3509
50 + R 128,3155
Standard pack: 1

Order in multiple of 1

Total price:

R 222,35

1 x R 222,3509

Add sample +

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material Die Cast Zinc Alloy
Finish Chrome Plated
Grip Range 18.5 mm
Includes No Includes
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 8.0 mm Triangle Key
Commodity Code 8301409000

Product 060113830E replaces:

Quarter Turn Spring Latch 18.5 mm 8.0 mm Triangle Key
Item code: 468413

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us