Menu Search

Quarter Turn Lock 18.5 mm 5.0 mm Double Bit Key

Item code:

161201590E

456 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 98,9383
500 + R 93,9928
Standard pack: 50

Order in multiple of 50

Total price:

R 4 946,92

50 x R 98,9383

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Type Keyed Handle
Material Zinc Alloy
Finish Polyamide
Grip Range 18.5 mm
Key Type 5.0 mm Double Bit Key
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us