Menu Search

Quarter Turn Lock 5.0 mm Double Bit Key

Item code:

161201592E

975 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 98,9383
500 + R 93,9928
Standard pack: 50

Order in multiple of 50

Total price:

R 4 946,92

50 x R 98,9383

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Type Keyed Handle
Material Polyamide
Finish Polyamide
Key Type 5.0 mm Double Bit Key
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us