Quantity | Unit price |
---|---|
1 - 49 | R 794,5498 |
50 - 249 | R 114,6343 |
250 - 499 | R 103,1512 |
500 + | R 85,9757 |
Handle Type | Driver Tool Operated Handle |
---|---|
Key Type | 5.0 mm Double Bit Key |
Mounting Orientation | Universal |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Range | 14.5 mm |
Grip Range | 0.571 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Latch Material | Nylon |
Cam Material | Zinc Plated Steel |
Finish | Natural |
Commodity Code | 8301300000 |
Latch Style | Cam Latch |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.