Menu Search

Quarter Turn Lock 5.0 mm Double Bit Key PA

Item code:

7612020151291E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 42,4573
Standard pack: 1

Order in multiple of 1

Total price:

R 42,46

1 x R 42,4573

Specifications

Imperial
Metric
SKU attributes
Handle Type Keyed Handle
Key Type 5.0 mm Double Bit Key
Finish Matt
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us