Menu Search

Quarter Turn Lock 50.0 mm 8.5 mm Zinc Alloy

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations. Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key. Its cam material is steel and latch material is die zinc cast alloy.
Item code:

9600012123960E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 47,1388
Standard pack: 1

Order in multiple of 1

Total price:

R 47,14

1 x R 47,1388

Specifications

Imperial
Metric
SKU attributes
Cam Material Steel
Latch Material Zinc Alloy
Handle Style No Handle
Style Reverse Deep Cam
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Grip Range 8.5 - 50.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us