Quantity | Unit price |
---|---|
1 + | R 56,5147 |
Handle Material | PA |
---|---|
Cam Material | Steel |
Latch Material | Zinc Alloy |
Handle Style | Star Handle |
Style | Straight Cam |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Grip Range | 18.5 - 60.0 mm |
Grip Range | 0.728 - 2.362 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.