Quantity | Unit price |
---|---|
1000 - 4999 | R 1,1753 |
5000 - 19999 | R 1,0578 |
20000 + | R 0,952 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 6.4 - 6.4 mm |
---|---|
Compatible Hole Diameter Range | 0.252 - 0.250 in |
Compatible Panel Thickness Range | 8.8 - 12.7 mm |
Compatible Panel Thickness Range | 0.346 - 0.5 in |
Anchor Length | 8.7 mm |
Anchor Length | 0.343 in |
Head Diameter | 15.9 mm |
Head Diameter | 0.626 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Rivet Type | Barbed |
Rivet Head Shape | Round |
Colour | Black |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.