Menu Search

Reducers - Nylon

In stock

Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.

The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Black, Dark Grey


Series Code :SR1863

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability Internal Thread Size Thread Size View
R 12,878 - R 15,126 9044 In stock - Delivery conditions may apply, visit our FAQs
M20 x 1.5
M25 x M20
R 50,4131 - R 127,1213 Request the lead time here
M32 x 1.5
M40 x M32
R 74,0276 - R 217,2525 Request the lead time here
M40 x 1.5
M50 x M40
R 79,9312 - R 234,9661 Request the lead time here
M50 x 1.5
M63 x M50
  • of 3
Reducer M25 x 1.5 M20 x 1.5 29.0 mm PA Dark Grey

1335916

Price Range
R 15,126 - R 12,878

Stock Levels
9044 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M25 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M25 x 1.5
Reducer M40 x 1.5 M32 x 1.5 46.0 mm PA Dark Grey

1335924

Price Range
R 127,1213 - R 50,4131

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M40 x M32
  • Commodity Code
    3917400099
  • Internal Thread Size
    M32 x 1.5
  • External Thread Size
    M40 x 1.5
Reducer M50 x 1.5 M40 x 1.5 55.0 mm PA Dark Grey

1335928

Price Range
R 217,2525 - R 74,0276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M50 x M40
  • Commodity Code
    3917400099
  • Internal Thread Size
    M40 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M63 x 1.5 M50 x 1.5 68.0 mm PA Dark Grey

1335932

Price Range
R 234,9661 - R 79,9312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M63 x M50
  • Commodity Code
    3917400099
  • Internal Thread Size
    M50 x 1.5
  • External Thread Size
    M63 x 1.5