Menu Search

Remo Two 1.6 mm 25.4 mm 76.2 mm White

This foam block has a removable adhesive coating on either end and is used to create a 3D effect on your displays. Can be used a range of surfaces including cardboard, wood and glass.
Item code:

471041

68 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 19 R 3 412,371
20 + R 3 102,1554
Standard pack: 4

Order in multiple of 4

Total price:

R 13 649,48

4 x R 3 412,371

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adhesive Type Rubber
Removability Removable 2-Sides
Colour White
Commodity Code 3919908099
Shape Rectangular

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us